Product Overview
Streamline capacity planning and power management with the CyberPower PDU83105 switched metered-by-outlet 3-Phase PDU. Ideal for data centers and network closets, this unit provides outlet-level power monitoring in real time, along with individual outlet control for remote reboots, load shedding, controlled power-cycling, and more.
The PDU83105 supports inputs between 200-240V and includes 30 IEC-320 outlets. Other features include ultra-low power consumption, multi-color outlet LEDs, an interactive digital display with selectable background color, high operating temperature range, built-in web interface, and power event notifications. The CyberPower PDU83105 is protected by a three-year limited warranty.
Product Features
- Power Distribution
Delivers AC power to servers, equipment, and connected devices via a power distribution unit. - Ultra-low Power Consumption
Consumes less than 5W, resulting in less heat generation and lower energy costs. - Multi-color Outlet LEDs
Allows for easy identification of power phases, especially in a dimly lit rack environment. The individual outlet LED will turn red when there is an alert. - Digital Display
Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information. - Multi-color LCD Background
User selectable background color on digital display allows for easy classification of PDU based on application. The LCD turns red when there is an alert. - High Operating Temperature Range
Operates in data center hot aisle up to 140˚F (60˚C). - Switchable Outlets
Provides local and remote control for individual and multiple outlets. Local control: turn on/turn off outlets and disable unused outlets. Remote control: restart outlets and devices, turn on/turn off, schedule power on/off sequencing, and disable unused outlets. - Per Outlet Power Metering
Provides information on the amount of power being drawn from each outlet, each circuit, and the PDU as a whole. - CyberPower Management Console
A hardware interface built into Monitored and Switched PDUs. Its functionality includes the ability to switch PDU outlets on and off, reboot connected equipment locally or remotely, schedule power cycling of attached equipment, and perform other tasks, such as load monitoring and event logging. - Remote and Local Monitoring
Enables offsite and onsite tracking of PDU vitals; provides outlet control for individual and networked clients. - Automatic Event Notifications
Provide immediate updates about power events via email, SMS text, or SNMP traps. - Switch-Free Design
Safeguards against accidental power shut down. - Upgradeable Firmware
Downloadable improvements (firmware updates) to programs that run the PDU. - Long Input Power Cord
Reaches distant power sources, allowing the PDU to be placed where it’s needed. - Cord Retention Tray
Secures power cords, keeping them organized and accessible. Helps cords stay plugged in. - Durable Metal Housing
Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product. - Network-Grade Plugs and Outlets
Highly-durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices. - Three-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.