Tier 1 Advanced Power Strip

P705G

$34.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 2100 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Total outlets: 7 surge-protected
  • Energy-saving outlets: 4
  • Power cord: 5 ft
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $250,000
Overview

Product Overview

The CyberPower P705G is a commercial and residential surge protector for personal computers, large flat screen TVs, printers, speakers, scanners and home electronics. It offers seven (7) total surge protected outlets and four (4) Energy-Saving outlets designed to turn off up to four connected devices when your TV or PC is shut down or goes into standby mode. The Energy-Saving Threshold Switch keeps the energy-saving feature active when the Master Outlet detects low power consumption.

The P705G features 2100 Joules of protection and metal oxide varistor (MOV) technology, which guards the surge suppressor and connected electronics against line abnormalities and lightning surges. EMI/RFI filters block unwanted line noise from all connected electronics.

Our Flame Resistant Technology uses an ABS housing that provides a high level of protection (UL 94 Recognized V-0class material).

A Limited Lifetime Warranty ensures that this surge suppressor has passed our highest quality standards in design, assembly, material and workmanship; further protection is offered by a $250,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Threshold Switch
    Adjustable threshold switch ensures TV and PC compatibility.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds a model’s ability to suppress the signal.
  • Energy-Saving Outlets
    Automatically turn off up to three connected devices when your computer (plugged into the master outlet) is shut down or goes into standby mode.
  • Transformer-Spaced Outlet
    Accommodates large transformer-based plugs without compromising the access of other outlets.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Keyhole Slots
    Enable the model to be placed on a wall or desk.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the unit.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

7 Outlet Advanced Surge Protector

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 5 ft (1.5 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Right Angle – 45° Offset
Output
Outlet Type 7 – NEMA 5-15R
Outlets – Always On 2
Outlets – Energy Saving 4
Outlets – Total 7
Outlets – Widely Spaced 1
USB Charge Port No
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 600V (H-N, H-G, N-G)
EMI/RFI Filtration Yes
Maximum Surge Current 105000 A
Maximum Surge Current H-G 30000 A
Maximum Surge Current H-N 45000 A
Maximum Surge Current N-G 30000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 2100 J
Threshold Switch High/Low
Physical
Color Black
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 7.01 x 3.4 x 30.71 (cm)
Physical Dimensions – (WxHxD) (in) 2.76 x 1.34 x 12.09 (in)
Physical Dimensions – (WxHxD) (mm) 70 x 34 x 307 (mm)
Physical Weight (kg) 0.57
Physical Weight (lb) 1.26
Dimensions – Shipping
Shipping – Weight (kg) 0.64
Shipping – Weight (lb) 1.4
Shipping Dimensions – (WxHxD) (cm) 13.34 x 38.1 x 4.45 (cm)
Shipping Dimensions – (WxHxD) (in) 5.25 x 15 x 1.75 (in)
Shipping Dimensions – (WxHxD) (mm) 133.35 x 381.0 x 44.45 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449 3rd Edition
UL 1363
cUL
Warranty
CEG Amount $250000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Downloads
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesAPS TypeCord LengthOutletsData Protection MSRP
 P705G 15A2100 JTier 15 ft (1.5 m)7 - NEMA 5-15RNone $34.99
 HT705GR 15A1500 JTier 25 ft (1.5 m)7 - NEMA 5-15RNone $54.95
 CSP706TG 15 A2250 JTier 16 ft (2 m)7 x NEMA 5-15RRJ11 Phone $28.95
Videos