Product Overview
The CyberPower P3WUN Night Light Wall Tap features a light sensor and blue area LED lighting to make it easy to always quickly find the front-facing 3 power outlets and USB ports. The energy efficient LED is perfect for bedrooms, bathrooms, hallways – anywhere you’d like a night light and expanded power options. For nurseries, the tamper resistant outlets meet the latest child safety standards and the soft glow of the LED can serve as a soothing nightlight.
The P3WUN has 4 USB charging ports to keep your tablets, smart phones, fitness trackers, and other electronics up and running. Plus, it’s backed by our one-year limited warranty.
Product Features
USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
Night Light
Blue USB Port Area Lighting with on/off switch. Built-in photo sensor so night light automatically turns on when it’s dark.
Tamper Resistant Outlets
Prevents accidental electrical shock by blocking foreign options from entering the open spaces.
LED Indicators
“Blue” micro-dot LED indicator confirms your equipment is powered.
Sturdy Case
Constructed of impact-resistant material for maximum durability.
One-Year Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
ISO & Safety Certifications
All CyberPower’s manufacturing facilities are ISO-9001 Quality Tested. CyberPower’s products are also UL and cUL Listed.