Hardware

CP2RAIL02

$75.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Equipment support: 2U and 3U
  • Adjustable range: From 20.1″ to 35.8″
  • Weight capacity: Supports up to 500 lbs.
  • Attachment hardware included: Yes
Overview

Product Overview

The CyberPower CP2RAIL02 4-post rackmount rail kit provides a mounting solution for select 2U and 3U UPS systems weighing up to 500 pounds. The two adjustable rails (right and left) can be expanded from 20.1" to 35.8" for various sizing requirements and installed by a single person.

A Five-Year Limited Warranty covers defects in materials and workmanship in the product under normal use and conditions.

UPS Compatibility
PR750RT2U
PR750RTXL2U
PR1000RT2U
PR1000RTXL2U
PR1500RT2U
PR2000RT2U

Product Features
  • 4-Post Mounting
    Secures equipment at both the front and back of the rack.
  • Single-Person Installation
    Supports single-person installation by inserting half-thread screws into square holes on rear side for temporary support of rails.
  • Adjustable Rails
    Extends from 20.1” to 35.8” for proper fit with various sizing requirements.
  • Slide-Out Rail Stop
    Allows equipment to slide out a safe distance from the rack before locking in place.
  • Limited 5-Year Warranty
    Stringent manufacturing processes and innovative product design allows CyberPower to offer one of the strongest warranties in our industry.
Compatible Products
Specifications
Expand All
Output
USB Charge Port No
Physical
Adjustable Length (in.) 20.1 – 35.8 in
Capacity (lbs) 500 lbs
Color Silver
Material of Construction Metal
Mounting Hardware Yes
Rack Height Compatibility 2U and 3U
Dimensions
Physical Dimensions – (WxHxD) (cm) 2.03 x 8.64 x 51.05 (cm)
Physical Dimensions – (WxHxD) (in) 0.8 x 3.4 x 20.1 (in)
Physical Dimensions – (WxHxD) (mm) 20 x 86 x 511 (mm)
Physical Weight (kg) 2.72
Physical Weight (lb) 6.0
Dimensions – Shipping
Shipping – Weight (kg) 11.11
Shipping – Weight (lb) 24.5
Shipping Dimensions – (WxHxD) (cm) 13.72 x 7.37 x 60.2 (cm)
Shipping Dimensions – (WxHxD) (in) 5.4 x 2.9 x 23.7 (in)
Shipping Dimensions – (WxHxD) (mm) 137.16 x 73.66 x 601.98 (mm)
Compatibility
UPS Models PR750RT2U, PR750RTXL2U, PR1000RT2U, PR1000RTXL2U, PR1500RT2U, PR2000RT2U
Warranty
Product Warranty 5 Year Limited Warranty
Downloads

CP2RAIL02

800 KB

CP2RAIL02

800 KB
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
 Model Description MSRP
 RMCARD400 Gigabit SNMP Card for remote management and monitoring of a UPS with a web browser (HTTP/HTTPS) or NMS (SNMPv1/v3). Event notifications via email, SMMP traps, Syslog and user upgradeable firmware. Inc $489.00
 RMCARD205 $356.81
 ENVIROSENSOR $149.77
 4POSTRAIL Universal Rack Mount Rail Kit with Adjustable Length 18.5" - 29". Up to 230 LBS supported for 1U, 2U, and 3U applications. $69.95
 RELAYIO500 Provides 5-output and 1-input relay contact closures via DB9 port to report UPS status information and enable remote shutdown of the UPS. See compatibility chart for UPS model compatibility details. $224.00
 CP2RAIL02 4 Post Rail Kit for UPS $75.00
 RWCCARD100 $81.88
 DOORSENSOR $48.11
 1UBRKT Vertical Stand for 1U CyberPower UPS OR Series Steel Bracket $16.25
 RELAYIO600 Relay I/O card, 5 relay output contact closures, 1 relay input contact closure, DB9 or internal terminal block, Plug-n-Play, 3 year warranty $269.00
 2POSTKIT Universal 2-Post Rack Mounting Kit. Up to 202 LBS supported for 1U, 2U, 3U and 4U and up applications. $95.00
 6AWGHW3FT Hardwire Power Cord, 208VAC 3ft 3-wire to 3-wire, 6 AWG, includes conduit, conduit fittings and 4x cable glands, recommended for OL8-10KVA UPS or step-down transformer having hardwire input/output ter $170.00
 RCCARD100 $71.70
Runtime