Extended Battery Modules

BP144VL2U01

$1,814.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Typical recharge time (0-90%): 4 hours
  • Battery type & quantity: 12V/9AH (12)
  • Form factor: Rack/Tower
  • Hot swappable: Yes
  • Battery Equalization Technology: Yes
  • Smart Battery Management: Yes
  • Fast Charge Technology: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower BP144VL2U01 rack/tower convertible Extended Battery Module (EBM) extends battery runtimes during power outages and is designed for CyberPower UPS systems OL5KRTHD and OL6KRTHD.

The BP144VL2U01 takes 2U of rack space and can be installed in a rack or tower configuration to match the UPS form factor. Battery equalization technology improves battery life, and toolless front panel removal makes battery replacement easier. This unit comes with a three-year warranty.

Product Features
  • Extended Battery Module (EBM)
    Extends runtime by adding up to 10 EBMs.
  • Battery Equalization Technology
    Battery Equalization is an advanced charging process that maintains the
    voltages of the batteries at the same level to increase battery life.
  • Fast Charge Technology
    Allows UPS batteries to return to full capacity more rapidly by
    utilizing a built-in charger. Restores charge from 0-90% within four
    hours regardless of the number of EBMs.
  • Smart Battery Management
    Improves and extends the functional life of a UPS battery and reduces
    excessive heat during work cycles by using a three-cycle charging
    process.
  • Hot-Swappable Batteries
    Keeps equipment running by eliminating downtime during UPS power
    maintenance.
  • Plug-and-Play DC Connectors
    Allow for daisy-chaining additional EBMs to a UPS system.
  • Replaceable DC Fuses
    Are located behind an easy-access panel.
  • Resettable AC Circuit Breaker
    Resets the UPS swiftly in case of an overload.
  • Rack/Tower Configuration
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Gives you peace of mind knowing we will repair or replace a defective
    UPS system (including batteries) within three years of the purchase
    date. See warranty for details.
Compatible Products
What's In The Box

Extended Battery Module, Installation and Operation Manual, Registration Card, IEC320 C14 to IEC320 C14 Power Cord, NEMA L6-30P to IEC-320-C13 Power Cord, BM Cable, Rackmount Left Rail, Rackmount Right Rail, Left Hanging Bracket, Right hanging bracket, (2) Rackmount Ears, (8) M5 x 7L Flat head screws, (12) M5 x 12L Pan head screws, (6) M5 x 6L Pan head screws, (8) Plastic Washers, (18) Screw Hole Dust Covers, (12) Rubber Pads, (2) Stands, (1) Tie plate

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage 55 A
DC Voltage 144 VDC
Battery
Battery Quantity 12
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Built-in Charger Yes
Expansion Ready (Daisy-Chain) Yes
Field-serviceable Battery Replaceable by qualified technician
Hot Swappable Yes
Replacement Battery Cartridge RB1290X6D
Replacement Battery Cartridge Quantity 2
Typical Recharge Time 4 Hours (0% to 90% charged)
User Replaceable Battery No
Output
USB Charge Port No
Physical
Chassis Color Unpainted
Form Factor Rack / Tower
Front Panel Color Black
Material of Construction Metal
Mounting Hardware Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.18 x 8.64 x 71.88 (cm)
Physical Dimensions – (WxHxD) (in) 17 x 3.4 x 28.3 (in)
Physical Dimensions – (WxHxD) (mm) 432 x 86 x 719 (mm)
Physical Weight (kg) 43.91
Physical Weight (lb) 96.8
Dimensions – Shipping
Shipping – Weight (kg) 54.11
Shipping – Weight (lb) 119.3
Shipping Dimensions – (WxHxD) (cm) 59.06 x 20.32 x 109.86 (cm)
Shipping Dimensions – (WxHxD) (in) 23.25 x 8.0 x 43.25 (in)
Shipping Dimensions – (WxHxD) (mm) 590.55 x 203.2 x 1098.55 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Compatibility
Models OL5KRTHD, OL6KRTHD
UPS Models OL5KRTHD
OL6KRTHD
Certifications
Environmental RoHS Compliant
Safety UL1778
CSA C22.2 No.107.3
FCC Part 15 Class A
Warranty
Extended Warranty Option WEXT5YR-BP5
Product Warranty 3 Year Limited Warranty
Downloads

BP144VL2U01 Datasheet

378.4KB

BP144VL2U01 User Manual

5.1MB

BP144VL2U01 Visio Stencil

877KB
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
 Model Battery VoltageUPS Models MSRP
 BP192VL2U01 $2,079.00
 BP48VP2U02 $879.00
 BP72V60ART2U $1,352.00
 BP36V60ART2U $1,055.00
 BP240VL3U01 $2,051.00
 BP48VP2U03 48 VDCPR2200RTXL2UAN, PR3000RTXL2UAN, PR2200RTXL2UHVAN, PR3000RTXL2UHVAN, PR2200RTXL2UACN, PR3000RTXL2UACN $1,320.00
 BP144VL2U01 $1,814.00
 BP48VP2U01 $769.00
 BPL48V75ART2U 48 VDCPR5000LCDRTXL5U $1,254.00
Runtime