Multipack Solutions

MP1019SEC

DISCONTINUED

Surge Protector Power Strip

  • Surge suppression: 500 J
  • USB ports: 2 (2.1-Amp)
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 4 NEMA 5-15R
  • Power cord: 3 ft.
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $15,000

USB Charging Station

  • Input voltage: 125V
  • USB charge ports: 5
  • USB output: 8.6 Amp
  • Plug type: NEMA 1-15P
  • Overload: Protected
  • Power cord: 5 ft
  • Warranty: 1 year

Power Cord

  • Outlet type: 1 NEMA 5-15R
  • USB charge ports: 2 (2.4A)
  • Plug type: NEMA 5-15P
  • Plug style: Right Angle, 45° Offset Right
  • Power cord: 6 ft
  • Warranty: 1 year
Overview

Product Overview

The Cyberpower MP1019SEC combo pack comes with one 4-outlet surge protector strip, one USB charger, and one single-outlet power cord.

The surge protector in this combo pack provides 500 joules of protection to prevent damaging power spikes and surges from reaching your small electronics and two 2.1-Amp USB ports to quickly charge USB-powered devices, including tablets. The surge suppressor comes with a Limited Lifetime Warranty and a $15,000 Connected Equipment Guarantee.

The USB Charger, with 5 USB ports at 2.4 Amp guarantee for each port, quickly charges and powers your mobile devices by plugging into a standard AC outlet. The compact design ensures easy portability and convenient use in your home and other locations. The TR15U8A USB Charger can power smartphones, tablets, MP3 players, digital cameras and many other USB powered devices. The USB Charger is backed by a one-year limited warranty.

This Reach & Charge™ USB & AC Power Cord provides one standard-spaced outlet and two 2.4 A shared USB charging ports, perfect for mobile devices, fitness trackers, and smart home devices. The GC106U has a stylish, braided cord that prevents tangles and stores easily when not in use. A low-profile plug fits in tight spaces to keep power within reach. The power cord is backed by a one-year limited warranty.

Product Features

Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an
AC power surge or power spike, preventing damage.

USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad),
smartphones, MP3 players, and other mobile accessories.

EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out
electromagnetic and radio frequency interference to improve picture and
sound quality.

Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any
surges/spikes through the ground circuit, to safeguard connected
electronics and the surge suppressor.

LED Indicators
Illuminate to show surge protection status (Protected).

Keyhole Slots
Enables the surge protector power strip to be placed on a wall, under a
desk, and in other configurations to optimize space and keep power cords
out of the way.

Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model.

Connected Equipment Guarantee (Surge Protector)
CyberPower will repair or replace properly connected equipment if it is
damaged by a power surge.

Limited Warranty
Covers defects in materials and workmanship in the product under normal use
and conditions. See each warranty for details.

Compatible Products
Specifications

Surge Protector Power Strip

Input
Voltage 125V
Circuit Breaker 15 Amp
Plug Type NEMA 5-15P
Plug Style Right-angle 45° offset
Output
Outlet Type NEMA 5-15R
Outlets – Total 4
USB Charging Ports Yes – 2
USB Amperage 2.1A Shared
Surge Protection & Filtering
Surge Suppression 500 Joules
Maximum Surge Current 15,000 Amps
Maximum Surge Current L-N 15,000 Amps
Clamping Voltage 800V (L-N)
Response Time < 1 nanosecond
EMI/RFI Filtration 150KHz to 100MHz
Attenuation Up to 32dB
Indicators
Indicators Protected (Green)
Certifications
Safety UL1449 3rd Edition, cUL
Environmental RoHS Compliant
Warranty
Product Warranty Limited Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $15,000

USB Charging Station

General
Type USB Charger
Input
Input Connector Type NEMA 1-15
Input Voltage Range 100-240Vac
Input current (Max.) 1.2A
Output
Output Voltage Range 4.75 ~ 5.25 Vdc
USB Charging Ports Yes – 5
USB Amperage 8.6A Shared
Indicators
LED Power
Physical
Enclosure Construction ABS
Color White/Grey
Physical Size
Dimensions (WxHxD) (in.) 1.06 x 2.58 x 3.76
Dimensions (WxHxD) (mm.) 27 x 65.5 x 95.6
Weight (lbs.) 0.52
Weight (kg.) 0.24
Environmental
Operating Temperature 8°F to 40°F (-18°C to 5°C)
Certifications
Safety FCC Class B, UL60950
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited

Power Cord

Input
Voltage 125V
Plug Type NEMA 5-15P
Plug Style Right Angle, 45° Offset Right
Cord Length (ft) 6
Output
Outlets 1
Outlet Type NEMA 5-15R
Outlets – Total 1
USB Ports 2
USB Port Amperage 2.4 A
Enclosure
Color White
Plastic Type ABS
Surge Protection & Filtering
Surge Suppression None
Physical
Dimensions (WxHxD) (in) 1.84 x 4.35 x 0.92
Certifications
Safety UL60950/1310 ; cUL FCC/ICES-003 DOE VI/NRCan
Environmental RoHS Compliant
Warranty
Product Warranty One-Year Limited
Downloads

MP1019SEC

388 KB
316 KB
967 KB
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
 Model OutletsUSB PortsSurge ProtectionCord Length MSRP