Product Overview
The CyberPower SL700U uninterruptible power supply (UPS) system provides surge protection for lightning-induced surges and other power events that can damage electronic equipment. This unit delivers enough battery backup to connected devices during a utility power failure, so you can perform a graceful shutdown to protect against the loss of data and damage to valuable electronics including computers, gaming consoles, and home networking equipment.
The SL700U has two Type A USB charging ports with 2.4A shared total output which gives you a faster charging time and can be used while on battery backup power. The slim profile and full-motion power cord allows for discrete installation and keyhole mounting slots allow for wall-mount applications as well.
With a $100,000 connected equipment guarantee and a three-year warranty, you can trust CyberPower’s commitment to the quality of the SL700U.
Product Features
- Battery Backup
Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown. - Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - Widely Spaced Outlets
Accommodates large transformer-based plugs without compromising the access of other outlets. - PowerPanel® Personal Software
Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available here. - GreenPower UPS™ High-Efficiency Design
Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use. - ENERGY STAR®
This model is an ENERGY STAR® qualified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment. - Simulated Sine Wave Output
Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output. - Three-Year Warranty
CyberPower will replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.