Product Overview
The CyberPower PDU31101, a 24-outlet (front), 0U rackmount monitored power distribution unit (PDU) provides 120V 20A output. It distributes power to 24 NEMA 5-20R receptacles from a single NEMA L5-20P plug with unfiltered electrical pass-through. (May be converted to non-locking NEMA 5-20P plug with included adapter.) Monitor power status over the network by using the CyberPower management console and the RJ45 Ethernet port for network connection. Monitor power status locally by using the LCD.
The PDU31101 comes with a three-year limited warranty that covers defects in materials and workmanship in the product under normal use and conditions.
Product Features
- Power Distribution
Delivers AC power to servers, equipment, and connected devices via a power distribution unit. - Switch-Free Design
Safeguards against accidental power shut down. - CyberPower Management Console
A hardware interface built into monitored and switched PDUs. It can perform tasks such as load monitoring and event logging. - Remote and Local Monitoring
Enables offsite and onsite tracking of PDU vitals; provides outlet control for individual and networked clients. - Automatic Event Notifications
Provides immediate updates about power events via email, SMS text, or SNMP traps. - Upgradeable Firmware
Downloadable firmware updates to improve programs that run the PDU. - Digital Display
Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information. - Network-Grade Plugs and Outlets
Highly durable construction ensures the efficient distribution of power to servers, equipment, and connected devices in demanding IT or industrial environments. - Long Input Power Cord
The PDU is able to be placed where it’s needed because it reaches distant power sources. - Cord Retention Tray
Secures power cords, keeping them organized and accessible. Helps cords stay plugged in. - Mounting Brackets
Design allows PDU to be installed in a rack vertically, under a counter or via wall mount. - Durable Metal Housing
Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product. - Three-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.