Product Overview
The CyberPower Smart App Online OL10KRTMBTF is a 8U rack/tower UPS featuring double-conversion topology for seamless power protection, an intuitive maintenance bypass switch design, a pre-installed RMCARD205 and a 2U step-down transformer to support 120 V and 200-240 V output requirements. Ensure maximum efficiency and capacity output with a Power Factor rating (PF) of 1. The energy-saving GreenPower UPS™ ECO Mode enables up to 97% efficiency while reducing power consumption and thermal dissipation. Smart battery management charging technology increases battery life up to 50% and replenishes battery charge from 0-90% in five hours.
The OL10KRTMBTF enhanced LCD control panel functionality provides the ability to change the IP address, view UPS load energy consumptions, and select UPS diagnostic tests.
Variable 4-speed fans provide automatic thermal management, based on power load, to reduce noise. A tamper-proof input circuit breaker ensures power is not turned off unexpectedly during service or maintenance. The OL10KRTMBTF simplifies installation with a quick start guide, user-friendly lifting straps, and an enhanced hanging rack mount rail system.
The optional BP240VL3U01 Extended Battery Module expands runtime and speeds restoration of full backup power. The OL10KRTMBTF comes with a three-year warranty (including batteries) and a $300,000 Connected Equipment Guarantee.
Product Features
- Double-Conversion Topology
Provides consistent, clean, and nearly perfect power, regardless of the condition of the incoming power. Never a need to switch to battery as DC power operates 100% of the time. Designed for high-end system components, corporate servers, lab equipment, and other sensitive electronic devices. - Sine Wave Output
Keeps sensitive equipment with Active PFC working by preventing unnecessary shutdowns caused by gaps from simulated sine waves. - Maintenance Bypass Switch
Service or replace the UPS easily without powering down the connected equipment. The patented interlock bracket utilizes a color-coded security screw to simplify and reduce time for maintenance or module replacement. - PowerPanel® Business Edition Software
Provides tools for easy remote monitoring and managing of the UPS and automates shutdown of multiple devices when needed. - RMCARD205
Enables remote management of up to 50 clients via a standard web browser, command line interface (CLI), or network management system (NMS) connection. - LCD Control Panel
Displays UPS status data and configures operating settings from up to 10 ft. away (DB26 cable not included). The LCD control panel displays and allows configuration of IP address settings when an RMCARD205 is installed. - Multiple Language Options
The LCD Control Panel can be configured in English, Spanish, French, and German for ease of use. - Extended Battery Module (EBM)
Extends runtime by adding up to 10 EBMs. - Fast Charge Technology
Allows UPS batteries to return to full capacity more rapidly by utilizing a built-in charger. Restores charge from 0-90% within five hours regardless of the number of EBMs. - Smart Battery Management (SBM)
Improves and extends the functional life of a UPS battery and reduces excessive heat during work cycles by using a three-cycle charging process. - GreenPower UPS™ ECO Mode
Improves UPS efficiency up to 96% reducing electrical and cooling costs. - Hot-Swappable Batteries
Keeps equipment running by eliminating downtime during UPS power maintenance. - Upgradeable UPS Firmware
Keeps equipment running by eliminating downtime during UPS power maintenance. - Hanging Rack Mount Rail
Ensures easy installation and slides out safely with a safety catch. - Tamper-Proof Input Circuit Breaker
Ensures power is turned off using a tool to eliminate the risk of accidental powering off when not desired during service or maintenance. - Critical & Non-Critical Load Banks
Maximizes the output of the UPS by scheduling non-critical loads to shut off allowing additional runtime for critical load outlets. - Emergency Power Off (EPO)
Allows the UPS to be shut off in the event of an emergency, when the EPO port is connected to an EPO switch. - Generator Compatible
Ensures a stable sine wave output (free of harmonics and distortion) without switching to battery mode when running on generator input power. - Converter Mode
Provides the flexibility to set the output frequency, regardless of the input frequency, to match connected equipment by selecting 50Hz or 60Hz output on the LCD control panel. - USB & Serial Connectivity
Enables full integration with built-in power management and auto shutdown features on Windows, Linux, and VMware systems through a HID-compliant USB port and Serial port. - EMI/RFI Filters
Prevents electromagnetic and radio frequency interference to ensure clean power for connected equipment. - Data-Line Surge Protection
Prevents power surges traveling through telephone and Ethernet lines from causing damage to your equipment. - Audible Alarms
Identifies when the UPS is running on battery power, overloaded, or has a low battery. - LED Status Lights
Indicates Power On, Line Mode, Battery Mode, Bypass Mode, Fault, Replace Battery. - Rack/Tower Versatility
Allows for horizontal rack or vertical tower installation. - Three-Year Warranty
Gives you peace of mind knowing we will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details. - Connected Equipment Guarantee
Affirms we will replace properly connected equipment if it is damaged by a power surge.
Typical Applications
Compatible Products
WARNING
This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.