Product Overview
The RB12120X2A UPS Replacement Battery Cartridge restores life to CyberPower UPS systems that have weak or completely depleted internal batteries. The RB12120X2A contains one 12V/12AH battery, certified to meet or exceed original manufacturer specifications. This leak-proof, sealed lead-acid battery never requires replacement fluid. The pre-assembled cartridge installs easily in your CyberPower UPS system and is shipped with reusable packaging for delivering expired batteries to a suitable recycling center. The RB12120X2A comes with instructions, recycling information, and an eighteen-month warranty.
UPS Compatibility
Product Features
- PR1000LCD
- Sealed Lead-Acid Battery
Supplies high surge currents, provides robust power-to-weight ratios, and is cost-effective. - Maintenance-Free Battery Fluid
Never requires replacement. - Leak-Proof Casing
Protects the sealed lead-acid battery and prolongs battery life. - User-Installable Cartridge
Allows for quick and convenient installation; each cartridge is pre-assembled. - Reusable Packaging
Provides for conveniently delivering expired batteries to a recycling center. After installing the new cartridge, place the old one in the reusable packaging. - OEM Certified
CyberPower batteries meet or exceed original manufacturer specifications. - Eighteen-Month Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within eighteen months of the purchase date. See warranty for details.