PFC Sinewave UPS Series

OR750PFCLCD

DISCONTINUED
  • Capacity: 750VA / 525W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 6 x NEMA 5-15R
  • Communication: USB, Serial
  • Management software: PowerPanel Business Edition
  • Warranty: 3 year
  • Connected Equipment Guarantee: $150,000
Overview

Product Overview

A mini-tower UPS with line interactive topology, the CyberPower PFC Sinewave OR750PFCLCD provides power protection (using sine wave output) and surge protection for department servers, workgroup servers, network devices, telecom appliances, and high-end audio/video equipment requiring PFC power source compatibility. The OR750PFCLCD uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently.

With a $150,000 connected equipment guarantee and a three-year warranty, you can trust CyberPower’s commitment to the quality of the OR750PFCLCD.

Product Features

  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Sine Wave Output
    Provides power protection to ENERGY STAR® 6.0 systems with Active PFC power supplies.
  • GreenPower UPS™ Bypass Design
    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • EMI/RFI Filters
    Prevent electromagnetic and radio frequency interference to ensure clean power for connected equipment.
  • Multifunction LCD Panel
    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime.
  • Audible Alarms
    Identify when the unit is running on battery power, overloaded, or has a low battery.
  • Resettable Circuit Breaker
    Interrupts an electric current in a circuit when the current becomes too high.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • Industrial-Grade Metal Housing
    Prolongs unit life with rugged casing made of impact-resistant material for maximum durability.
  • PowerPanel® Business Edition Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality.
  • Three-Year Warranty
    CyberPower will replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

Specifications
Expand All

General
UPS Topology Line Interactive
Energy Saving GreenPower UPS™ Bypass
Input
Input Voltage 120Vac
Input Voltage Range 78Vac – 142Vac
Frequency Range 47 – 63 Hz
Plug Type NEMA 5-15P
Plug Style Straight
Cord Length (ft) 6
Output
VA 750
Watts 525
On Battery Voltage 120Vac ± 5%
On Battery Frequency 50Hz/60Hz ± 1%
On Battery Waveform Sine Wave
Rated Power Factor 0.7
Automatic Voltage Regulation Yes (Single boost, Single Buck)
Outlet Type NEMA 5-15R
Outlets – Total 6
Outlets – Battery & Surge Protected 6
Overload Protection Internal Circuitry Limiting
Circuit Breaker
Typical Transfer Time Typical 8ms
Battery
Runtime at Half Load 15 minutes
Runtime at Full Load 5.5 minutes
Battery Type Sealed Lead-Acid
Battery Size 12V/7AH
User Replaceable Yes
Hot-Swappable Yes
Replacement Battery RB1270X2D
Battery Quantity 2
Typical Recharge Time 8 hours
Surge Protection & Filtering
Surge Suppression 1030 Joules
EMI/RFI Filtration Yes
Management & Communications
Multifunction LCD Panel Yes
LED Indicators Power On
Wiring Fault
HID Compliant USB Port Yes
Serial Port Yes
Communication Cable USB cable
Management Cable USB Cable, Serial Cable
Audible Alarms On Battery
Low Battery
Overload, Fault
Software PowerPanel® Business Edition
Physical
Form Factor Mini-Tower
Color Black
Dimensions – H×W×D (in) 5.4 x 6.4 x 13.8
Weight (lbs) 22.5
Environmental
Operating Temperature 32 °F to 104°F (0°C to 40°C)
Operating Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5°F to 113°F (-15°C to 45°C)
Maximum Storage Elevation 10,000 ft (3,000 m)
Maximum Operating Elevation 50,000 ft (15,000 m)
Online Thermal Dissipation 26.928
Certifications
Safety UL1778 4th
cUL 107.3
FCC DOC Class B
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Connected Equipment Guarantee Lifetime
CEG Amount $150,000

Feature Focus
Efficient Remote Management

The Smart App Sinewave and Online Series offers full-featured network UPS management capabilities with the PowerPanel® Business Edition software and an optional SNMP network management card. These remote management tools enable centralized power management, monitoring, control, and configuration. They also provide for safe shutdown of connected servers, workstations, and other devices via a standard Web browser or network management system (NMS).

Safe Shutdown

The PowerPanel® Business Edition software, included with every Smart App Sinewave and Online UPS, enables an administrator to remotely manage each aspect of the UPS and facilitate the orderly automatic shutdown of connected equipment in the event of an extended power outage. This software also provides comprehensive network power management for corporate servers and critical workstations supported by the UPS, such as application/operating system shutdown, event logging, reporting, alerts and notifications.

Programmable Outlet Control

Smart App Sinewave and Online UPS systems allow programming of critical outlets and non-critical outlets, giving administrators the ability to prioritize outlets and increase battery backup runtimes for the most critical equipment during extended power outages. Programmable outlet control also gives an administrator the option to delay-start non-critical outlets, permitting the internal batteries to fully recharge more quickly. This feature is vital to data centers where seamless, uninterrupted equipment bootup is a necessity.


Automatic Voltage Regulation

Automatic Voltage Regulation (AVR) in line interactive UPS systems stabilizes the incoming AC signal to maintain output power at a nominal 120 volts by controlling high and low voltages without resorting to battery power. This significantly increases battery life and lessens the likelihood of data loss, memory freezes, and system crashes.

How AVR Works in a Line Interactive UPS

A line interactive UPS includes an AVR autotransformer a special type of transformer designed to switch between powered coils of wire in response to variances in utility power input, thereby increasing or decreasing the magnetic field and the resulting output voltage to connected equipment.

This type of UPS tolerates undervoltage brownouts and overvoltage surges without consuming backup battery power by automatically selecting different power taps on the AVR autotransformer. During normal operation, incoming AC power bypasses the autotransformer (where voltage highs and lows are controlled) while also charging the battery. When the incoming voltage falls below the AVR range, the UPS switches to battery backup, and the DC-AC inverter circuitry is engaged. Power will continue to be supplied by the battery-inverter circuit until incoming voltage returns to the range manageable by the AVR.


Downloads

OR750PFCLCD

506 KB
359 KB

OR750PFCLCD

585 KB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.11.0

176.3 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.11.0

156.2 MB
175.0 MB

PowerPanel Business Management | Mac | .dmg | v4.11.0

156.6 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.11.0

1.79 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.11.0

1.83 GB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.11.0

182.6 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.11.0

163.0 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.11.0

179.9 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.11.0

160.2 MB
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
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime