Product Overview
Prevent business interruptions and safeguard mission-critical enterprise network equipment.
The CyberPower OL2200RTXL2UN is a rack/tower UPS with double conversion topology. It provides sine wave output to critical applications and equipment that require seamless power correction. The Extended Battery Module (EBM) expands runtime, and Fast Charge Technology restores full backup power faster. This model comes with an extendable LCD control panel, Smart Battery Management charging technology, and energy-saving GreenPower UPS™ ECO Mode.
The OL2200RTXL2UN offers generator compatibility and delivers clean AC power with zero transfer time. A factory installed RM card allows remote management and configuration of the UPS via a standard web browser, command line interface (CLI), or network management system (NMS). Its sine wave output keeps sensitive equipment working by preventing unnecessary shutdowns that can occur with simulated sine wave output.
With a $400,000 lifetime connected equipment guarantee and a three-year warranty, you can trust CyberPower’s commitment to high quality.
Product Features
- Double-Conversion Topology
Provides consistent, clean, and nearly perfect power, regardless of the condition of the incoming power. With the conversion to DC power, the UPS has a zero millisecond transfer time to battery power when utility power is lost. Designed for high-end system components, corporate servers, lab equipment, and other sensitive electronic devices. - Sine Wave Output
Keeps sensitive equipment with Active PFC working by preventing unnecessary shutdowns caused by gaps from simulated sine waves. - PowerPanel® Business Edition Software
Provides tools for easy remote monitoring and managing of the UPS and automates shutdown of multiple devices when needed. - RMCARD205
Is a full-featured network management card. It enables remote management via a standard web browser, command line interface (CLI), or network management system (NMS) connection. - LCD Control Panel
Displays UPS status data and configures operating settings from up to 10 ft. away (DB26 cable not included). The LCD control panel displays and allows configuration of IP address settings when an RMCARD205 is installed. - Extended Battery Module (EBM)
Extends runtime by adding up to 10 EBMs. - Fast Charge Technology
Allows UPS batteries to return to full capacity more rapidly by utilizing a built-in charger. Restores charge from 0-90% within 4 hours regardless of the number of EBMs. - Smart Battery Management (SBM)
Improves and extends the functional life of a UPS battery and reduces excessive heat during work cycles by using a three-cycle charging process. - GreenPower UPS™ ECO Mode
Improves UPS efficiency up to 95% reducing electrical and cooling costs. - Hot-Swappable Batteries
Keep equipment running by eliminating downtime during UPS battery replacement. - Upgradeable UPS firmware
Manages the unit’s features and functions. - Critical & Non-Critical Load Banks
Maximize the output of the UPS by setting non-critical loads to shut off allowing additional runtime for critical load outlets. - Emergency Power Off (EPO)
Allows the UPS to be shut off in the event of an emergency, when the EPO port is connected to an EPO switch. - Generator Compatible
Ensures a stable sine wave output (free of harmonics and distortion) without switching to battery mode when running on generator input power. - Converter Mode
Provides the flexibility to set the output frequency, regardless of the input frequency, to match connected equipment by selecting 50Hz or 60Hz output on the LCD control panel. - USB & Serial Connectivity
Enables full integration with built-in power management and auto shutdown features on Windows, Linux, and VMware systems through a HID-compliant USB port and Serial port. - EMI/RFI Filters
Prevent electromagnetic and radio frequency interference to ensure clean power for connected equipment. - Data Line Surge Protection
Prevents power surges that travel through telephone and Ethernet lines from causing damage to your equipment - Audible Alarms
Identify when the model is running on battery power, overloaded, or has a low battery. - Resettable Circuit Breaker
Interrupts an electric current in a circuit when the current becomes too high. - LED Status Lights
Indicate Power On, Line Mode, Battery Mode, Bypass Mode, Fault, Replace Battery. - Rack/Tower Versatility
Allows for horizontal rack or vertical tower installation. - Three-Year Warranty
Gives you peace of mind knowing we will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details. - Connected Equipment Guarantee
Affirms we will repair or replace properly connected equipment if it is damaged by a power surge.
Typical Applications
Compatible Products
What's In The Box
UPS System, User Manual, Registration Card, (2) Rackmount Rails, (2) Rackmount Ears (double as tower stands), USB communication cable, serial interface cable, (8) M5 x 8L flat head screws, (4) M5 x 12L pan head screws, (14) M5 x 6L pan head screws, (2) M5 x 10L guide screws, (8) Plastic Washers, (12) screw hole dust covers, (12) rubber feet, Software Download Card, 5-20P Adapter
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.