Multi-Pack Solutions

MP1047SE

$39.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge Protector Power Strip
  • USB ports: 2 (2.1-Amp)
  • Transformer outlets: 2
  • Outlets: 8
  • Power cord: 6 ft.
  • 1 Outlet USB Charging Cord
  • USB ports: 2 (2.4-Amp)
  • Outlets: 1
  • Power cord: 6 ft.
Overview

Product Overview

The Connect and Protect + USB Combo Pack offers the team of GC106U, a 1 AC Outlet + USB Combo, and P806U, Power + Protection in One. This combo pack provides versatile power and protection where you need it. Perfect for home or office environment, quickly charge multiple devices using AC power and USB charging.

The GC106U is a versatile power source that provides one AC grounded outlet for standard-sized plugs, and two USB charging ports with 2.4 shared Amps to charge USB devices fast. The GC106U also has a 6-foot braided power cord with a low-profile plug which places charging power where you need it, and it will fit tightly behind furniture.

The P806U is a surge suppressor that protects your data and electronic devices from damage caused by power spikes and surges. It has six standard-spaced grounded outlets and two wide-spaced outlets for standard-sized and wide-sized plugs. With 2 USB charging ports, it provides 2.4 shared amps to charge USB devices quickly. The P806U has safe-fail protection which cuts the power to connected equipment when the unit can no longer provide surge protection. Safe-fail protects your connected devices by alerting you that they are no longer surge protected. With a 6-foot power cord with low-profile plug, it puts charging power where you need it and will fit in tight spaces.

Product Features
  • Safe-Fail Protection
    Power is cut to connected equipment when the unit can no longer provide surge protection.
  • Wide-Spaced AC Outlets
    Accommodates wide-spaced plugs without compromising the access of other outlets.
  • USB Ports
    Quickly charge mobile devices.
  • Right-Angle Plug
    Flat, wall-hugging angled plug for tight outlet locations.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge. (Only on the P806U)
  • 1 Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details. (Only on the P806U)
What's In The Box

(2) Surge Protector Power Strips w/USB, (1) 1-Outlet USB Power Cord, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
Outlet Type 8 – NEMA 5-15R
Outlets – Total 8
USB Charge Port Yes
USB Charge Port Amperage 2.1 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Coax Protection RG6 None
Surge Suppression (Joules) 2700 J
Physical
Color White
Dimensions – Shipping
Shipping – Weight (kg) 12.29
Shipping – Weight (lb) 27.09
Warranty
Product Warranty 1 Year Limited Warranty
Downloads

MP1047SE

265 KB
882 KB
316 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord Length MSRP
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
 MP1087SS $24.95
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 CSB6012MP10 6 - NEMA 5-15RNone12 ft (3.7 m) $219.95
 MP1044NN 6 - NEMA 5-15RNone2 ft (0.6 m) $19.99
 CSB604MP6 6 - NEMA 5-15RNone900 J4 ft (1.2 m) $99.95
 CSB404MP6 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $89.95
 MP18HO007 2 - NEMA 5-15R2Walltap $32.95
 CSB404MP2 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $34.95
 MP1067WC 4 x NEMA 5-15R4N/AWall Tap $29.99
 MP1047SE 8 - NEMA 5-15R22700 J6 ft (1.8 m) $39.95