Professional Surge Protectors

CSP100R

$24.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 900 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • Plug Style: Wall Tap
  • Outlet type: 1 NEMA 5-15R
Overview

Product Overview

Product Overview The CSP100R Appliance Surge Wall-Tap guards common household electronics and appliances from damage caused by power spikes and surges with 900 joules of surge protection and a functional power reset timer. The CSP100R programmable delay timer detects under-voltages or over-voltages. Once triggered, a programmed reset will occur within 15, 30, or 180 seconds, to keep cleaner power flowing to connected equipment without the need for a complete reset. This unit has a low profile, simple design that makes it easy to put in hard to reach places and a horizontal orientation that provides cord management and easy accessibility when navigating outlets from above. With a limited lifetime warranty, you can trust CyberPower’s commitment to the quality of the CSP100R. Selectable Delay Timer Delay timer settings for 15 seconds, 30 seconds, and 180 seconds. Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. Microdot LED Protected Green Indicator Alerts you when surge protection is active. Limited Lifetime Warranty Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details. What’s in the Box Surge Protector, User Manual

Product Features
  • Selectable Delay Timer
    Delay timer settings for 15 seconds, 30 seconds, and 180 seconds.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Microdot LED Protected Green Indicator
    Alerts you when surge protection is active.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

CSP100R Surge Wall Tap

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker None
Cord Length Walltap
Input Plug Type NEMA 5-15P
Input Voltage 125 VAC
Maximum Input Current 15A
Nominal Input Voltage 120 VAC
Output
Outlet Type 1 – NEMA 5-15R
Outlets – Total 1
USB Charge Port No
Smart Sensor
Shutdown Timer Yes
Surge Protection & Filtering
Clamping Voltage 800V (H-N, H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration No
Maximum Surge Current 22500 A
Maximum Surge Current H-G 7500 A
Maximum Surge Current H-N 7500 A
Maximum Surge Current N-G 7500 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 900 J
Physical
Color White
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 9.5 x 5.51 x 5.99 (cm)
Physical Dimensions – (WxHxD) (in) 3.74 x 2.17 x 2.36 (in)
Physical Dimensions – (WxHxD) (mm) 95 x 55 x 60 (mm)
Physical Weight (kg) 0.1
Physical Weight (lb) 0.22
Dimensions – Shipping
Shipping – Weight (kg) 0.09
Shipping – Weight (lb) 0.2
Shipping Dimensions – (WxHxD) (cm) 8.26 x 11.11 x 6.67 (cm)
Shipping Dimensions – (WxHxD) (in) 3.25 x 4.375 x 2.625 (in)
Shipping Dimensions – (WxHxD) (mm) 82.55 x 111.13 x 66.68 (mm)
Certifications
Environmental RoHS Compliant
Safety NOM
Warranty
CEG Amount $0
Connected Equipment Guarantee N/A
Product Warranty Limited Lifetime Warranty
Downloads

CSP100R

2.1 MB
54 KB
97 KB
Support
If my surge protector has a surge light, should it be illuminated?

Yes. The surge light should be illuminated. This indicates that the CyberPower surge suppressor is functioning properly. If the light is not illuminated, it indicates that the surge protector has received a catastrophic surge and will need to be replaced. CyberPower will replace the surge suppressor free of charge, provided the warranty terms and conditions are met.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 CSP600WSU 0A1500 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $34.95
 CSP600WSURC2 0A1500 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $34.95
 CSP806U 15 A3000 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.95
 CSP604T 15 A1350 J4 ft (1.2 m)6 - NEMA 5-15RNoneRJ11 Phone $19.95
 P6WUCL 15A900 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $34.95
 CSP100R 0A900 JWalltap1 - NEMA 5-15RNoneNone $24.95
 P600WU 0A1200 JWalltap6 - NEMA 5-15R3.1 Amps (Shared)None $24.95
 CSP300WUR1 0 A600 JWalltap3 - NEMA 5-15R2.4 Amps (Shared)None $29.95
 CSP606U42A 15A900 J6 ft (1.8 m)6 - NEMA 5-15R4.2 Amps (Shared)None $29.95
 CSP100TW 0A900 JWalltap1 - NEMA 5-15RNoneRJ11 Phone $12.95
 P2WU 0A500 JWalltap2 - NEMA 5-15R4.2 Amps (Shared)None $19.99
 CSP300WU 15 A918 JWalltap3 - NEMA 5-15R2.1 Amps (Shared)None $24.95
 CSP600WSURC5 15 A900 JWalltap6 - NEMA 5-15R3.6 Amps (Shared)None $34.95
 P6WUC 0 A900 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $24.99
Videos