Product Overview
The DTC50U12V FTTx DC power supply and battery backup is designed for desktop and mountable locations inside the home in contrast to traditional out-of-sight locations such as garages, basements, and utility closets. This flexibility allows for reduced installation costs. Providers can install the DTC50U12V faster and in plain view, where they can be positioned with other utility devices such as phones, cable boxes, and home electronics.
The DTC50U12V features an advanced LED and audible indicator system for simple interpretation of the unit’s status. The improved battery maintenance and test algorithm accurately tests and maintains the battery for peak performance with minimal degradation and allows for the greatest utilization of the battery’s capacity.
Product Features
- Indoor Design
Provides durable casing to protect the model, which can sit on a desktop and is wall-mountable. - Cold Start
Restores emergency power to the load after the installation of new batteries. - Telemetry Interface
Provides alarm conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery. - Audible Alarms
Signal conditions that may affect operation: On Battery, Low Battery, and Replace Battery . - Alarm Silence Button
Silences the audible alarm during extended outages. Selectable permanent/temporary. - LED Status Indicators
Provide information about the control and operation of the model related to battery, mute, DC, and AC. - User Replaceable Batteries
Can be changed without replacing the entire model. - Three-Year Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.