Product Overview
PowerPanel® Personal for Linux is a simple command line Linux daemon to control a UPS system attached to a Linux-based computer. It provides all the functionality of PowerPanel® software, including automatic shutdown, UPS monitoring, alert notifications, and more. PowerPanel Personal for Linux is compatible with most build of Linux.
Product Features
- Downloadable Software
Provides fast and simple installation. After you download PowerPanel for Linux, drag the PowerPanel icon into the Applications folder by following the onscreen instructions to complete the installation. - Valuable Functionality
Controls and monitors your UPS with the command line Linux daemon. - Network Protocol Support
Works with TCP/IP, UDP, SNMP, and HTTP protocols. - Auto Shutdown
Protects servers and workstations from data loss due to power failure. Automatically saves files and safely shuts down your computer. - Customizable Settings for Event Actions
Offer versatile management of various event actions, including shutdown and restart. - Intuitively Displayed Information
Displays details about Current Status, Summary, Notification, Runtime, Voltage, Self-Test, and System Tray Pop-Up Notifications. - Self-Testing Options
Offer flexible deployment of tests for the UPS. - Event Logging
Provides configurable settings for tracking events. - Security Management
Allows administrators to tailor settings to fit their security needs. - Alert Notification
Sends notifications via Email, Windows Messenger, or XMPP.