Product Overview
The CyberPower CPH720P 7-port, Hi-speed 2.0 USB Hub provides connectivity up to 480 Mbps and will charge and operate multiple USB 2.0/1.1 devices, including digital cameras, flash drives, CD/DVD drives, iPods, printers, scanners, and computer peripherals. The compact CPH720P weighs 2.5 ounces and has a hub stand for vertical placement. It features Plug-and-Play technology for quick installation, an AC power adapter, and LED indicators. The CPH720P comes with a 5 ft. USB cable (A-mniB), a user manual, and a limited lifetime warranty.
Product Features
- Quick Data Transfer
Handles up to 480 Mbps for transferring data. - USB Power Ports
Rapidly charge USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. The seven ports work with various USB 2.0/1.1 devices. - Dedicated Port
Links the hub to your computer or laptop and provides power through the other seven ports for connected USB devices. - LED Indicators
Provide information about power status and port activity. - USB Cable
Attaches the USB hub to your laptop or computer. This is an A-miniB USB cable. - AC Power Adapter
Provides additional power for connected USB devices and can be used to operate the hub. - Compact Design
Ensures the hub uses minimal space and is easy to move. - Hub Stand
Allows the hub to be placed vertically. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.