Premier Home Theater Surge Protectors

HT706UC

$79.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 2280 J
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 7 x NEMA 5-15R (surge-protected)
  • USB Charge Ports: 2 (4.8 A)
  • Transformer outlets: 1
  • Power cord: 6 ft.
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $300,000
Overview

Product Overview

Your home entertainment system, gaming gear and devices deserve 24/7 protection. Safeguard valuable electronics against voltage spikes and lightning-induced surges with advanced power protection. Loaded with features like fireproof and safe-fail technology, this surge protector guarantees your home and equipment stay safe. USB charging ports, network line protection, kink-resistant cord and a sleek design make it perfect for all your home entertainment needs.

Product Features

Fireproof Technology
Protects against electrical fires to keep your home and family safe

Safe-Fail Protection
Cuts power to connected equipment when the unit can no longer provide surge protection

LED Indicator
Alerts you when surge protection is active

Transformer-Spaced Outlets
Accommodates transformer-based plugs without compromising the access of other outlets

Right-Angle Plug with 45° Off-Set
Enables convenient installation, even in tight environments

Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge

1 Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.

  • California residents See Prop 65 WARNINGS.
  • Fireproof Technology protects against electrical fires to keep your home and family safe.
  • Safe-Fail cuts power to connected equipment if surge suppression circuits have been compromised.
  • LED indicators confirm surge protector is on and protecting your equipment.
  • 2,280-joules of premium surge protection; the more joules, the more protection.
  • 7 total AC outlets power a home theater system with one wide-spaced outlet to accommodate an over-sized plug.
  • 2 USB ports deliver 4.8 Amps to quickly charge tablets, smartphones and other devices.
  • 6 foot braided, kink-resistant cord fits a wide variety of styles and spaces.
  • Right angle plug fits in tight spaces.
  • 6″ outlet extender included.
  • Filters out electromagnetic and radio frequency noise interference.
  • Coax network line connection prevents power surges from damaging connected cable and satellite TV equipment.
  • $300,000 Connected Equipment Guarantee protects your connected equipment with a 1 Year Limited warranty.
Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Input Voltage 100 – 125 VAC
Input Voltage Range 100 VAC – 120 VAC
Maximum Input Current 15A
Nominal Input Voltage 125 VAC
Plug Style Right Angle – 45° Offset
Switch Non-Lighted On/Off – Reset
Output
Outlet Type 7 – NEMA 5-15R
Outlets – Total 7
Outlets – Widely Spaced 1
USB Charge Port Yes
USB Charge Port Amperage 4.8 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 USB-A
0 USB-C
USB Charge Port Voltage 5 VDC
Watts 1875 W
Surge Protection & Filtering
Attenuation 43 dB
Clamping Voltage 500V (H-N, H-G, N-G)
Coax Protection RG6 1 in
1 out
Tin
EMI/RFI Filtration Yes
Maximum Surge Current 75000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 45000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 2280 J
Physical
Color Black
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Keyhole Mounting Slots Yes
Material Plastic
Material of Construction Plastic
Safety Covers No
Dimensions
Physical Dimensions – (WxHxD) (cm) 6.4 x 3.15 x 40.13 (cm)
Physical Dimensions – (WxHxD) (in) 2.52 x 1.24 x 15.8 (in)
Physical Dimensions – (WxHxD) (mm) 64 x 31 x 401 (mm)
Physical Weight (kg) 0.7
Physical Weight (lb) 1.55
Dimensions – Shipping
Shipping – Weight (kg) 0.8
Shipping – Weight (lb) 1.76
Shipping Dimensions – (WxHxD) (cm) 13.49 x 45.29 x 4.6 (cm)
Shipping Dimensions – (WxHxD) (in) 5.31 x 17.83 x 1.81 (in)
Shipping Dimensions – (WxHxD) (mm) 134.87 x 452.88 x 45.97 (mm)
Certifications
Environmental RoHS Compliant
Safety UL498A
UL1449 3rd Edition
cUL
DoE VI
NRCan
FCC
ICES-003
Warranty
CEG Amount $300000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Feature Focus
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


Registered Jacks

A registered jack (RJ) consists of the jack construction and wiring pattern of a standardized physical network interface to connect telecommunications or data equipment to a service provided by local exchange carrier or long distance carrier. Many CyberPower surge protectors feature data protection for RJ-11 (standard phone lines) and RJ-45 (Ethernet).

RJ-11 (RJ11): A telephone interface, a RJ-11 (registered jack-11), also known as RJ11, uses a cable of twisted wire pairs and a modular jack with two, four, or six contacts. A four-wire RJ-11 connector (6P4C) plugs a telephone into the wall and the handset into the telephone. A six-wire RJ-11 (6P6C) connector is commonly used with three telephone lines.

RJ-45 (RJ45): A data networking interface, the eight-wire RJ-45 (registered jack-45), also known as RJ45, uses a cable of twisted wire pairs and an 8-pin modular jack. RJ-45 connectors are typically used with Ethernet and Type 3 Token Ring networks.


Downloads

HT706UC

420 KB
420 KB
253 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 HT1206UC2RC1 15A2880 J6 ft (1.8 m)12 - NEMA 5-15R4.8 Amps (Shared)RG6 Coaxial,RJ45 Network $99.99
 HT706UC 15A2280 J6 ft (1.8 m)7 - NEMA 5-15R4.8 Amps (Shared)RG6 Coaxial $79.99
 HT600WSU2A 0 A1680 JWalltap6 - NEMA 5-15R4.8 Amps (Shared)None $44.95
Videos