Multi-Pack Solutions

MP1067WC

$29.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Swivel Wall Tap
  • USB Ports: (4) 4.2 Amp
  • Plug type: NEMA 5-15P
  • Plug style: Wall tap
  • Outlet type: 4 x NEMA 5-15R
  • EMI/RFI Filtration: Yes
  • Wall tap plug: Yes
  • USB Charger
  • USB charge ports: 4
  • USB output: 4.2 Amp
  • Plug type: NEMA 1-15P
  • Overload: Protected
  • Power cord: 5 ft
Overview

Product Overview

The CyberPower Charge & Glow MP1067WC combo pack comes with one multicolor USB charger with four USB ports and one four-outlet swiveling wall tap with four USB ports.

The USB charger features soft glow LED lights that cycle through a rainbow of colors, or you can pick your favorite. Other settings include on/off and random, which moves from one color to another over time. Includes four 4.2-AMP USB ports to quickly charge USB-powered devices and a five-foot cord with transformer to reach from wall to table.

The Swivel Wall Tap, GT400PUWH, from CyberPower expands two outlets into four outlets and four 4.2-AMP USB ports. The Swivel Wall Tap features four standard spaced outlets in two columns of two outlets for versatile arrangement of plugs. The outlets and USB ports can swivel to fit conveniently behind furniture and appliances. This wall tap is ideal for small electronics, chargers, and household fixtures such as lamps.

Product Features

USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.

Compact Design
CyberPower’s USB Glow Charger fits neatly in a briefcase, backpack, or luggage for easy portability and convenient use.

Swivel Outlets
The two banks of swivel outlets are perfect for providing power protection and distribution from outlets located in tight spaces, such as behind a bookcase or desk.

One-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.

What's In The Box

(1) USB Glow Charger, (1) USB Swivel Wall Tap, User Manual

WARNING

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Type Swivel Wall Tap
Input
Plug Type NEMA 5-15P
Output
Outlet Type NEMA 5-15R
Outlets – Total 4
USB Charge Port – Total 4
USB Charge Amp 4.2A
Physical Size
Dimension (L x W x H) (in.) 2.17 x 4.02 x 5.35
Dimension (L x W x H) (mm.) 55.118 x 102.108 x 135.89
Weight (lbs.) 0.6
Weight (g) 272.16
Environmental
Operating Temperature 32°F to 95°F (0 to 35°C)
Storage Temperature 5°F to 113°F(-15 to 45°C)
Warranty
Product Warranty 1 Year Limited

 

General
Type USB Charger
Input
Input Connector Type NEMA 1-15
Input Voltage Range 100 V to 240 V
Input current (Max.) 4.2A
Output
Output Voltage Range 4.75 Vdc to 5.25 Vdc
USB Charging Ports Yes – 4
USB Amperage 4.2A Shared
Indicators
LED Power
Physical
Enclosure Construction ABS
Color White
Physical Size
Dimension (L x W x H) (in.) 2.6 x 2.6 x 1.6
Dimension (L x W x H) (mm.) 66 x 66 x 38
Weight (lbs.) 0.15
Weight (g) 66
Environmental
Operating Temperature 32°F to 104°F (0°C to 40°C)
Certifications
Safety FCC Class B
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
Downloads

MP1067WC

306 KB

MP1067WC

2.61 MB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord Length MSRP
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
 MP1087SS $24.95
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 CSB6012MP10 6 - NEMA 5-15RNone12 ft (3.7 m) $219.95
 MP1044NN 6 - NEMA 5-15RNone2 ft (0.6 m) $19.99
 CSB604MP6 6 - NEMA 5-15RNone900 J4 ft (1.2 m) $99.95
 CSB404MP6 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $89.95
 MP18HO007 2 - NEMA 5-15R2Walltap $32.95
 CSB404MP2 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $34.95
 MP1067WC 4 x NEMA 5-15R4N/AWall Tap $29.99
 MP1047SE 8 - NEMA 5-15R22700 J6 ft (1.8 m) $39.95