Product Overview
With two USB charge ports (2.1 Amp shared) and a grounded, three-prong outlet, the CyberPower P105U Dual USB Power Station provides fast charging power in a compact model. The P105U fits easily on a desk, end table, or nightstand. The two USB ports offer power to swiftly recharge tablets and smartphones. The P105U comes with a heavy-duty power cord (5 ft.) and a one-year limited warranty.
Note: This product does not provide surge protection.
Product Features
- USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - Grounded Three-Prong Outlet
Provides power without having to access inconvenient or hidden wall outlets. - One-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.