Cable Assemblies

CP7PIN10

$40.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Cable type: FTTx
  • Terminal A: 7-pin Connector (3.5mm pitch)
  • Terminal B: 7-wire Unterminated
  • Length: 31.5 ft
  • Color: Cool Gray
  • Warranty: 3 year
Overview

Product Overview

Designed for connectivity between CyberShield™ DC power supplies and Optical Network Terminals (ONT), the CP7PIN10 FTTx/Telecom Cable is ten meters long and features 7-pin housing for wire gauges of 16AWG and 20AWG to deliver power and telemetry. The CP7PIN10 works with CyberShield™ DC Power Supplies, which are built for ONT, broadband applications, cable telephony, wireless local loop (WLL), fiber to the home (FTTH), VoDSL applications, and Integrated Access Devices (IAD) for customer premises equipment (CPE).

Product Features
  • High-Function Design
    Optimizes connectivity between CyberShield™ DC Power Supplies and ONTs with this telemetry cable (FTTx/Telecom).
  • Durable Cable
    Provides top-quality, long-lasting performance even in tough environments.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.
Compatible Products
Specifications
Expand All
Cable Specifications
Cable Type FTTx
Connector A 7-Pin Connector (3.5 mm pitch)
Connector B 7-Wire Unterminated
Definition 16 AWG: Red, Black
20 AWG: Green, White, Brown, Blue, Orange
Jacket PVC
Length 32.5 ft
Outdoor Rated No
Power Wires Count 2
Power Wires Gauge 16 AWG
Signal Wires Count 5
Signal Wires Gauge 20 AWG
Physical
Color Gray
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 6.12 x 19.94 x 20.19 (cm)
Shipping Dimensions – (WxHxD) (in) 2.41 x 7.85 x 7.95 (in)
Shipping Dimensions – (WxHxD) (mm) 61.21 x 199.39 x 201.93 (mm)
Warranty
Product Warranty 3 Years Limited Warranty
Downloads
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
 Model Connector AConnector BColorPower WiresSignal Wires