USB Chargers

TR15U8A

$31.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Input voltage: 125V
  • USB charge ports: 5
  • USB output: 8.6 Amp
  • Plug type: NEMA 1-15P
  • Overload: Protected
  • Power cord: 5 ft
  • Warranty: 1 year
Overview

Product Overview

The CyberPower TR15U8A USB Charger, with 5 USB ports at 2.4 Amp guarantee for each port, quickly charges and powers your mobile devices by plugging into a standard AC outlet. The compact design ensures easy portability and convenient use in your home and other locations. The TR15U8A USB Charger can power smartphones, tablets, MP3 players, digital cameras and many other USB powered devices. The TR15U8A is backed by a one-year limited warranty.

Product Features
  • USB Charging Port
    Rapidly charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Compact Design
    Ensures that the charger fits neatly in a briefcase, backpack, or luggage for easy portability and convenient use.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Type USB Charger
Input
Input Connector Type NEMA 1-15
Input Voltage Range 100-240Vac
Input current (Max.) 1.2A
Output
Output Voltage Range 4.75 ~ 5.25 Vdc
USB Charging Ports Yes – 5
USB Amperage 8.6A Shared
Indicators
LED Power
Physical
Enclosure Construction ABS
Color White/Grey
Physical Size
Dimensions (WxHxD) (in.) 1.06 x 2.58 x 3.76
Dimensions (WxHxD) (mm.) 27 x 65.5 x 95.6
Weight (lbs.) 0.52
Weight (kg.) 0.24
Environmental
Operating Temperature 8°F to 40°F (-18°C to 5°C)
Certifications
Safety FCC Class B, UL60950
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
Downloads

TR15U8A

197 KB
967 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Plug TypeUSB PortsUSB OutputDC Ports MSRP
 CPTDC1U2DC DC Plug12.1 A2 $11.99
 CPTDC2U1DCRC1 DC Plug22.1 A1 $12.95
 TR22U3A 12VDC Auto Power Port23.1 Amps (Shared)None $9.99
 TR15U8A Grounded58.6 ANone $31.99
 TR14A42U NEMA 1-15P44.2 Amps (Shared) $26.95