Product Overview
Power your devices and electronics on the go with CyberPower’s TRA1A2 universal travel adapter. This compact 4-in-1 adapter can be used in more than 150 countries, including Europe, North America, South America, China, Japan and more. The TRA1A2 is equipped with four of the most common plug types used worldwide, and is compatible with devices using both 100-120 and 220-240 volt standards. This travel adapter is also backed by a one-year limited warranty.
IMPORTANT: This product does not convert electrical voltage. You will require a converter for your single-voltage appliances.
Product Features
- 4-in-1 Adaptability
Works in more than 150 countries and is compatible with all type A, I, C & G outlets. - Plug Type Selector
Ensures the correct plug type is selected for the appropriate region. - Compact Design
Fits neatly in briefcases, backpacks, or luggage for easy portability and convenient use. - One-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.