Replacement Batteries

RB1270X3PS

DISCONTINUED
  • Number of batteries: 3
  • Battery size: 12V/7AH
  • Battery type: Sealed lead-acid
  • Dimensions – W×H×D (in): 6.13 × 2.5 × 14
  • Weight (lbs.): 17.8
  • User replaceable: Yes
  • Warranty: 18 month
Overview

Product Overview

The CyberPower RB1270X3PS UPS Replacement Battery Cartridge restores life to CyberPower UPS systems that have weak or completely depleted internal batteries. The RB1270X3PS contains three 12V/7AH replacement batteries, certified to meet or exceed original manufacturer specifications. These leak-proof, sealed lead-acid batteries never require replacement fluid. The pre-assembled cartridge installs easily in your CyberPower UPS system and is shipped with reusable packaging which can be used for delivering expired batteries to a suitable recycling center. The RB1270X3PS comes with instructions, recycling information, and an eighteen-month warranty.

Product Features
  • Sealed Lead-Acid Batteries
    Supply high surge currents, provide robust power-to-weight ratios, and are cost-effective.
  • Maintenance-Free Battery Fluid
    Never requires replacement.
  • Leak-Proof Casing
    Protects the sealed lead-acid batteries and prolongs battery life.
  • User-Installable Cartridge
    Allows for quick and convenient installation; each cartridge is pre-assembled.
  • Reusable Packaging
    Provides for conveniently delivering expired batteries to a recycling center. After installing the new cartridge, place the old one in the reusable packaging.
  • OEM Certified
    CyberPower batteries meet or exceed original manufacturer specifications.
  • Eighteen-Month Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within eighteen months of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Battery
Battery Quantity 3
Battery Size 12 V / 7 Ah
Battery Type Sealed Lead-Acid Battery
User Replaceable Battery Yes
Output
USB Charge Port No
Dimensions
Physical Dimensions – (WxHxD) (cm) 15.57 x 6.35 x 35.56 (cm)
Physical Dimensions – (WxHxD) (in) 6.13 x 2.5 x 14 (in)
Physical Dimensions – (WxHxD) (mm) 156 x 64 x 356 (mm)
Physical Weight (kg) 8.07
Physical Weight (lb) 17.8
Dimensions – Shipping
Shipping – Weight (kg) 11.52
Shipping – Weight (lb) 25.4
Contents
Package Includes Battery Kit and Installation Guide
Environmental
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Compatibility
UPS Models OL1000RMXL2U
Warranty
Product Warranty 18 Month Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Nominal VoltageNominal AmperageProducts MSRP
Runtime