Product Overview
Perfect for powering small appliances and electronic devices, the MP1044NN Power Strip Twin Pack from CyberPower provides a pair of general-purpose power strips, each with six grounded, standard spaced outlets and a two-foot power cord. Each power strip allows multiple electrical devices to share a single AC wall socket. The 15-Amp circuit breakers prevent overloading.
Features for each power strip include an on/off switch, an integrated 15-Amp circuit breaker, and damage-resistant housing. The MP1044NN Power Strip Twin Pack comes with a Limited Lifetime warranty.
Product Features
- Power Cord
Connects to power sources, allowing the model to be placed where it’s needed. - Keyhole Slots
Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way. - Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.