LONGER‑LASTING, LIGHTER LITHIUM

Double your battery life with lithium technology

The Smart App Sinewave Lithium UPS series is the next generation of cloud-enabled UPS systems for corporate applications, featuring lithium battery technology, which translates to lighter weight, longer run times, and longer life of up to ten years. Integrated PowerPanel® Cloud technology makes it easy to monitor power anywhere.

The Lithium‑Iron Advantage

Lithium‑iron batteries are a common power source used in backup power. The lithium iron phosphate battery (LiFePO4) or LFP battery (lithium ferrophosphate), tends to be a power source with lower cost, lighter weight, and longer life cycle.

PRODUCT FEATURES

Innovative UPS Features

With a light weight form factor and extended battery life, the Smart App Sinewave UPS series employs cutting edge technology designed for enterprise applications.

Red checkmark icon
Longer Battery Life

Lithium batteries offer eight to ten years of battery life — more than double the life of conventional UPS batteries.

Red checkmark icon
Lighter Weight

Lithium UPS systems weigh up to 14.6% less than conventional UPS systems, making them easier to install and manage.

Red checkmark icon
Less Maintenance

Because the batteries do not have to be changed, lithium UPS systems require less effort to maintain.

Red checkmark icon
Standard 5-Year Warranty

Each CyberPower Lithium UPS System includes a standard 5-year warranty, providing peace-of-mind for five full years.

PRODUCTS

Lithium UPS Systems

RESOURCES

Share Our Lithium UPS Systems Product Flyer

Download PDF