Showing all 8 results
UPS Product Selector
›We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
Designed for datacenters and other electrically demanding applications, CyberPower Switched Auto Transfer Switch (ATS) PDUs, distribute unfiltered electrical pass-through to receptacles from redundant plugs. Outlets can be controlled remotely or locally, as well as individually or collectively. Dual power cords can be plugged into separate power sources to provide redundancy to single-corded connected equipment. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation. The PDU will switch back to the primary power source when incoming power becomes stable. The LCD panel shows the current draw for connected equipment, input and output voltages, active power consumption levels (displayed in kilowatts), and hardware and firmware versions.
Showing all 8 results
CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.
© 2024 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.